AXIS#.MOTOR.BRAKEPOWERLOW

Description

Low voltage used by power saving brake operation (AXIS#.MOTOR​.BRAKEPOWERSAVING).

Context

For more information see Brake and Motor.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

Volts

Range

10.602 to 24.002

Default Value

17

Data Type

Float
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
AXIS1.MOTOR.BRAKEPOWERLOW

500bh

25h

Unsigned16

-

1000:1

Read/Write

No

AXIS2.MOTOR.BRAKEPOWERLOW

510bh

25h

Unsigned16

-

1000:1

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.MOTOR.BRAKEPOWERLOW

6239

185F

Unsigned16

Read Only

-

AXIS2.MOTOR.BRAKEPOWERLOW

71775

1185

Unsigned16

Read Only

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.MOTOR.BRAKEPOWERLOW

6239

Float

Read Only

-